Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC215WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRTUM | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRQUM | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 2MM215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMC215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MMC215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MV215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MVC215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 3MV215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MVC215WICRSUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|