Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC215WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MMC215WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MMC215WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 18800 lbf83700 N | N/A Ceramic |
N/A
|
| 3MM215WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MM215WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MM215WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 3MM215WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 14000 lbf62300 N | N/A 18800 lbf83700 N | N/A STEEL |
N/A
|
| 2MMC215WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 2MMC215WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 2MMC215WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 2MMC215WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A Ceramic |
N/A
|
| 2MM215WICRTUX | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WICRSUX | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WICRQUX | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WICRDUX | N/A Duplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WI TUL | N/A Triplex | N/A | N/A 5.118 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WI SUL | N/A Single | N/A | N/A 5.118 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MMV215WICRDUL | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.9843 in | N/A 1.9686 in | N/A 15 º | N/A 13100 lbf58200 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 2MM215WICR | N/A Single | N/A | N/A 5.1181 in | N/A 0.9843 in | N/A 1.8898 in | N/A 15 º | N/A 14600 lbf64900 N | N/A 19800 lbf87900 N | N/A STEEL |
N/A
|
| 3MM9316WICRDUX | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 2MM9316WICR | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMV9316HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMV9316HXVVDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMV9316HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMV9316HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|