COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 361 362 363 364 365 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9316HXVVQULFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVQUMFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUHFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSULFS637 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSULFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUMFS637 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUMFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTUHFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTULFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTUMFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9316HXVVDUHFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVDULFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVDUMFS934 N/A Duplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQUHFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.2598 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQULFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQUMFS934 N/A Quadruplex N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSUHFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSULFS637 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSULFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSUMFS934 N/A Single N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTUHFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTULFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTUMFS934 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9316WICRTULFS637 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MM9316WICRTUMFS637 N/A Triplex N/A N/A 4.3307 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 361 362 363 364 365 »