Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9316HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVQULFS637 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVSUHFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVSULFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVSULFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVSUMFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVTULFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMV9316HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMVC9316HXCRQULFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVSUHFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVSULFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVSUMFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMVC9316HXVVTULFS934 | N/A Triplex | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|