Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 361 362 363 364 365 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MMC9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MM9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MMC9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MV9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MVC9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MV9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MVC9316WICRQUH N/A Quadruplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MM9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MMC9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MM9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MMC9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MV9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MVC9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MV9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MVC9316WICRSUM N/A Single N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MM9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MMC9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MM9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MMC9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MV9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
2MVC9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD
3MV9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD
3MVC9316WICRDUM N/A Duplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD
2MM9316WICRTUM N/A Triplex N/A 80 mm N/A 4.331 in110 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD
Unit of Measure
« 361 362 363 364 365 »