Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMC9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MM9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMC9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MV9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MVC9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MV9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MVC9316WICRQUH | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MM9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMC9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MM9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMC9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MV9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MVC9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MV9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MVC9316WICRSUM | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MM9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MMC9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MM9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MMC9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MV9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MVC9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 3MV9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MVC9316WICRDUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 2MM9316WICRTUM | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|