COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 366 367 368 369 370 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MVC9316WICRDUL N/A Duplex N/A N/A 4.331 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MVC9316WICRTUL N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MMC9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MVC9316WICRQUL N/A Quadruplex N/A N/A 4.331 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9316WICRTUX N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9316WICRTULFS633A N/A Triplex N/A N/A 4.331 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9316WICRSUX N/A Single N/A N/A 4.331 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 6100 lbf27100 N N/A 7170 lbf31900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 366 367 368 369 370 »