Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9316WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MMC9316WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6100 lbf27100 N | N/A 7170 lbf31900 N | N/A Ceramic |
N/A
|
| 3MM9316WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI TUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI TUMFS637 | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI TUM | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI TULFS637 | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI TUL | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI SUL | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 3MM9316WI DUM | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 6860 lbf30500 N | N/A 7170 lbf31900 N | N/A STEEL |
N/A
|
| 2MMC9316WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 2MMC9316WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 2MMC9316WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 2MMC9316WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 6540 lbf29100 N | N/A 7600 lbf33800 N | N/A Ceramic |
N/A
|
| 2MM9316WISULFS737 | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WIQULFS934 | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WIDULFS637 | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WICRTUX | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WICRSUX | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WICRQUX | N/A Quadruplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WICRDUX | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WI TUL | N/A Triplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WI SUL | N/A Single | N/A | N/A 4.331 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9316WI DUL | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|