Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9316WI DUH | N/A Duplex | N/A | N/A 4.331 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 7350 lbf32700 N | N/A 7600 lbf33800 N | N/A STEEL |
N/A
|
| 2MM9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMC9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MM9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRSUH | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MM9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMC9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MM9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRDUH | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MM9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMC9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MM9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRTUH | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|