Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MV9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MVC9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MM9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMC9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MM9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MMC9302WICRTUH | N/A Triplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MV9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MVC9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MV9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MVC9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MM9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMC9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MM9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MMC9302WICRQUH | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MV9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MVC9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MV9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MVC9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MM9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMC9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MM9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MMC9302WICRSUM | N/A Single | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 2MV9302WICRDUM | N/A Duplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.551 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MVC9302WICRDUM | N/A Duplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.551 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|