COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 366 367 368 369 370 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
3MV9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9116WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.866 in N/A 3.464 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
3MV9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9116WICRSUM N/A Single N/A N/A 4.921 in N/A 0.866 in N/A 0.866 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
3MV9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
2MVC9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9116WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.866 in N/A 1.732 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9116WICRTUM N/A Triplex N/A N/A 4.921 in N/A 0.866 in N/A 2.598 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 366 367 368 369 370 »