Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MM9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMC9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MM9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MM9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMC9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MM9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMC9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MV9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 3MV9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MVC9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MVC9116WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMC9116WICRTUX | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMC9116WICRSUX | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMC9116WICRQUX | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|