Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9116WICRDUX | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MM9116WICRTUX | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WICRSUX | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WICRQUX | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WICRDUX | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WI TUM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WI TM | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WI SUM | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MM9116WI QUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11800 lbf52500 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 2MMC9116WICRTUX | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMC9116WICRTULFS637 | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMC9116WICRSUX | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMC9116WICRQUX | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMC9116WICRDUX | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMC9116WI QUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MM9116WIDULFS637 | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WIDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WICRTUX | N/A Triplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WICRSUX | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WICRSULFS637 | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WICRQUX | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WICRDUX | N/A Duplex | N/A | N/A 4.921 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WI SUMFS637 | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MM9116WI SUL | N/A Single | N/A | N/A 4.921 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 12400 lbf55200 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|
| 2MMV9116HXCRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A STEEL |
N/A
|