COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 371 372 373 374 375 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9116HXCRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXCRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXCRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9116HXCRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXCRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXCRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99116WNDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9116WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MV9116WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MV9116WICRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 12400 lbf55200 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9116WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9116WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9116WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9116WICRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9116HXCRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9116HXCRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9116HXCRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9116HXCRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9116HXCRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXCRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXCRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXCRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MV9116WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MV9116WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
3MV9116WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 25 º N/A 11800 lbf52500 N N/A 13800 lbf61400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 371 372 373 374 375 »