COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 376 377 378 379 380 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9116HXVVQULFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVQUMFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVQUXFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVSUHFS934 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVSULFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVSULFS934 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVSUMFS934 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVSUXFS934 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVTUHFS934 N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVTULFS934 N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVTUMFS934 N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116HXVVTUXFS934 N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMV9116WICRDUL N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9116HXCRDULFS637 N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.3622 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXCRQULFS637 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXCRTULFS934 N/A Triplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVDUHFS934 N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVDULFS934 N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVDUMFS934 N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVDUXFS934 N/A Duplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVQUHFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVQULFS637 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVQULFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVQUMFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9116HXVVQUXFS934 N/A Quadruplex N/A N/A 4.9213 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11036 lbf49130 N N/A 14600 lbf64900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 376 377 378 379 380 »