Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9116HXVVSUHFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVSULFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVSUMFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVSUXFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVTULFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 2MMVC9116HXVVTUXFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11036 lbf49130 N | N/A 14600 lbf64900 N | N/A Ceramic |
N/A
|
| 3MMV9116HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.3622 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVDULFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVDUXFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVSUHFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVSULFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVSUMFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVSUXFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVTULFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|
| 3MMV9116HXVVTUXFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A STEEL |
N/A
|