COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 376 377 378 379 380 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9116HXVVDUHFS934 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 2.3622 in60 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVDULFS934 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVDUMFS934 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVDUXFS934 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVQUHFS934 N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVQULFS934 N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVQUMFS934 N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVQUXFS934 N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVSUHFS934 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVSULFS934 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVSUMFS934 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVSUXFS934 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVTUHFS934 N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVTULFS934 N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVTUMFS934 N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9116HXVVTUXFS934 N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 10500 lbf46725 N N/A 13800 lbf61400 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICR N/A Single N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 0.9843 in25 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MM216WICRDUM FS545 N/A Duplex N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 1.0236 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MM216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRSUH N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 376 377 378 379 380 »