Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9116HXVVDUHFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.3622 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVDULFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVDUMFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVDUXFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVQULFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVSUHFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVSULFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVSUMFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVSUXFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVTUHFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVTULFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVTUMFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 3MMVC9116HXVVTUXFS934 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 10500 lbf46725 N | N/A 13800 lbf61400 N | N/A Ceramic |
N/A
|
| 2MM216WICR | N/A Single | N/A | N/A 5.5118 in | N/A 1.0236 in | N/A 0.9843 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WICRDUM FS545 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.0236 in | N/A 1.0236 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MMC216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MMC216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 3MM216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 2MV216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MVC216WICRSUH | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|