COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MVC9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MM9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMC9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MM9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MMC9302WICRDUM N/A Duplex N/A N/A 1.102 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MV9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MVC9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MV9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MVC9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MM9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMC9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MM9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MMC9302WICRTUM N/A Triplex N/A N/A 1.102 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MV9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MVC9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MV9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MVC9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MM9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMC9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MM9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MMC9302WICRQUM N/A Quadruplex N/A N/A 1.102 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
2MV9302WICRSUL N/A Single N/A N/A 1.102 in N/A 0.276 in N/A 0.276 in N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MVC9302WICRSUL N/A Single N/A N/A 1.102 in N/A 0.276 in N/A 0.276 in N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MV9302WICRSUL N/A Single N/A N/A 1.102 in N/A 0.276 in N/A 0.276 in N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »