Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC216WICRQUH | N/A Quadruplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 4.094 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 2MM216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MMC216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MMC216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 3MM216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 2MV216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MVC216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MV216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 3MVC216WICRSUM | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 2MM216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MMC216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MMC216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 3MM216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 2MV216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MVC216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MV216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 3MVC216WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 2MM216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MMC216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MMC216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|
| 3MM216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 2MV216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MVC216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 3MV216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 3MVC216WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 22000 lbf98000 N | N/A Ceramic |
N/A
|