COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 381 382 383 384 385 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRQUM N/A Quadruplex N/A N/A 5.512 in N/A 1.024 in N/A 4.094 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRSUL N/A Single N/A N/A 5.512 in N/A 1.024 in N/A 1.024 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRDUL N/A Duplex N/A N/A 5.512 in N/A 1.024 in N/A 2.047 in N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRTUL N/A Triplex N/A N/A 5.512 in N/A 1.024 in N/A 3.071 in N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 381 382 383 384 385 »