Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM216WI DUL | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 25 º | N/A 16600 lbf73800 N | N/A 22000 lbf98000 N | N/A STEEL |
N/A
|
| 2MMC216WICRTUX | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 2MMC216WICRSUX | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 2MMC216WICRQUX | N/A Quadruplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 4.094 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 2MMC216WICRDUX | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 2MMC216WI DULFS934 | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 15500 lbf69000 N | N/A 23100 lbf102900 N | N/A Ceramic |
N/A
|
| 2MM216WICRTUX | N/A Triplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 3.071 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WICRSUX | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WICRQUX | N/A Quadruplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 4.094 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WICRDUX | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WI SUL | N/A Single | N/A | N/A 5.512 in | N/A 1.024 in | N/A 1.024 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WI DULFS934 | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 2MM216WI DULFS637 | N/A Duplex | N/A | N/A 5.512 in | N/A 1.024 in | N/A 2.047 in | N/A 15 º | N/A 17300 lbf77000 N | N/A 23100 lbf102900 N | N/A STEEL |
N/A
|
| 3MM9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MMC9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 2MM9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MMC9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MV9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MVC9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 3MV9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MVC9317WICRSUH | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MM9317WICRDUH | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MMC9317WICRDUH | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 2MM9317WICRDUH | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MMC9317WICRDUH | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|