COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 381 382 383 384 385 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9317WICRDUH N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRDUH N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRDUH N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRDUH N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRTUH N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRQUH N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRSUM N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRSUM N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRSUM N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRSUM N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRSUM N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 381 382 383 384 385 »