COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 386 387 388 389 390 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9317WICRQUM N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRQUM N/A Quadruplex N/A N/A 4.724 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRSUL N/A Single N/A N/A 4.724 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MVC9317WICRDUL N/A Duplex N/A N/A 4.724 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
3MMC9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A CAD Icon (for items table)
2MM9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9317WICRTUL N/A Triplex N/A N/A 4.724 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 386 387 388 389 390 »