Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9317WICRTUL | N/A Triplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MM9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MMC9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 2MM9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MMC9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MV9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MVC9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 3MV9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MVC9317WICRQUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MMC9317WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MMC9317WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MMC9317WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MMC9317WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MM9317WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MM9317WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MM9317WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MM9317WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MM9317WI DUM | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 3MM9317WI DUL | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 7880 lbf35000 N | N/A 8200 lbf36500 N | N/A STEEL |
N/A
|
| 2MMC9317WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MMC9317WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MMC9317WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MMC9317WICRQULFS934 | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MMC9317WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MMC9317WI QUL | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|