Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9317WI DUL | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 7510 lbf33400 N | N/A 8700 lbf38700 N | N/A Ceramic |
N/A
|
| 2MM9317WICRTUX | N/A Triplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MM9317WICRSUX | N/A Single | N/A | N/A 4.724 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MM9317WICRQUX | N/A Quadruplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MM9317WICRDUX | N/A Duplex | N/A | N/A 4.724 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 2MM9317WICRQUMFS637 | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 8440 lbf37500 N | N/A 8700 lbf38700 N | N/A STEEL |
N/A
|
| 3MMVC9317HXVVDULFS934 | N/A Duplex | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 1.8897 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 3MMVC9317HXVVSULFS934 | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 7010 lbf31200 N | N/A 8200 lbf36500 N | N/A Ceramic |
N/A
|
| 2MM9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMC9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MM9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMC9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MV9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 3MV9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MVC9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MVC9117WICRSUH | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MM9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMC9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MM9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMC9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MV9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 3MV9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MVC9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MVC9117WICRDUH | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MM9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|