Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MM9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMC9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MV9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 3MV9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MVC9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MVC9117WICRTUH | N/A Triplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 2.598 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MM9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMC9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MM9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMC9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MV9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 3MV9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MVC9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MVC9117WICRQUH | N/A Quadruplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 3.464 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MM9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMC9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MM9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMC9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MV9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 3MV9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MVC9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MVC9117WICRSUM | N/A Single | N/A | N/A 5.118 in | N/A 0.866 in | N/A 0.866 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 2MM9117WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMC9117WICRDUM | N/A Duplex | N/A | N/A 5.118 in | N/A 0.866 in | N/A 1.732 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|