Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXCRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMV9117HXCRSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMV9117HXCRTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MMVC9117HXCRDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MMVC9117HXCRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MMVC9117HXCRSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MMVC9117HXCRTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MV9117WICRDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WICRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WICRSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WICRTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WIPRLDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WIPRLQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WIPRLSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MV9117WIPRLTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 13200 lbf58700 N | N/A 15000 lbf66700 N | N/A STEEL |
N/A
|
| 2MVC9117WICRDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MVC9117WICRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MVC9117WICRSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 2MVC9117WICRTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 15 º | N/A 11748 lbf52240 N | N/A 15000 lbf66700 N | N/A Ceramic |
N/A
|
| 3MMV9117HXCRDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXCRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXCRSUX | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXCRTUX | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMVC9117HXCRDUX | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXCRQUX | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|