COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 391 392 393 394 395 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9117HXVVDUHFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVDULFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVDUMFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVDUXFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVQUHFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVQULFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVQUMFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVQUXFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVSUHFS934 N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVSULFS934 N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVSUMFS934 N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVSUXFS934 N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVTUHFS934 N/A Triplex N/A N/A 5.1181 in N/A 0.8661 in N/A 0.8661 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVTULFS934 N/A Triplex N/A N/A 5.1181 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVTUMFS934 N/A Triplex N/A N/A 5.1181 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXVVTUXFS934 N/A Triplex N/A N/A 5.1181 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9117HXVVDUHFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 2.5983 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVDULFS637 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVDULFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVDUMFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVDUXFS934 N/A Duplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVQUHFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 1.7322 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVQULFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVQUMFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXVVQUXFS934 N/A Quadruplex N/A N/A 5.1181 in N/A 0.8661 in N/A 3.4644 in N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 391 392 393 394 395 »