Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9117HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVSUHFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVSULFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVSUMFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVSUXFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVTUHFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVTULFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVTUMFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMV9117HXVVTUXFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MMVC9117HXVVDUHFS934 | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVDUMFS934 | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVDUXFS934 | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVQULFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVSUHFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVSULFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVSUMFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVSUXFS934 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVTUHFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVTULFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVTUMFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|
| 3MMVC9117HXVVTUXFS934 | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 11125 lbf48480 N | N/A 14200 lbf63200 N | N/A Ceramic |
N/A
|