Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9117WICRSUMFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.7874 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLDUH | N/A Duplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLQUH | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 1.7322 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLQUL | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLQUM | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLSUH | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 3.4644 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLTUH | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 0.8661 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLTUL | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 3MV9117WIPRLTUM | N/A Triplex | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 2.5983 in | N/A 25 º | N/A 12500 lbf55600 N | N/A 14200 lbf63200 N | N/A STEEL |
N/A
|
| 2MMC217WICRDULFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MM217WICRDULFS934 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.1024 in | N/A 2.0472 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MM217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MMC217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MV217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MVC217WICRSUH | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 2MM217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MMC217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRDUH | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|