Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9300WICRDUL | N/A Duplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MM9300WICRDUL | N/A Duplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 370 lbf1640 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMC9300WICRDUL | N/A Duplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A Ceramic |
N/A
|
| 3MM9300WICRDUL | N/A Duplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 360 lbf1580 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMC9300WICRDUL | N/A Duplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MV9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MVC9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A Ceramic |
N/A
|
| 3MV9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 360 lbf1580 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MVC9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MM9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMC9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A Ceramic |
N/A
|
| 3MM9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 360 lbf1580 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMC9300WICRTUL | N/A Triplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MV9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 370 lbf1640 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MVC9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A Ceramic |
N/A
|
| 3MV9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 360 lbf1580 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MVC9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MM9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 370 lbf1640 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMC9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A Ceramic |
N/A
|
| 3MM9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 360 lbf1580 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMC9300WICRQUL | N/A Quadruplex | N/A | N/A 0.866 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 2MMV9300WICRSUL | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMV9300HXVVDUHFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 2.5984 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMV9300HXVVDULFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|
| 2MMV9300HXVVDUMFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 15 º | N/A 330 lbf1460 N | N/A 790 lbf3510 N | N/A STEEL |
N/A
|