COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9302WICRQUL N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMC9302WICRQUL N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
3MM9302WICRQUL N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MMC9302WICRQUL N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A CAD Icon (for items table)
3MM9302WI DUMFS637 N/A Duplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
3MM9302WI DUL N/A Duplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A CAD Icon (for items table)
2MM9302WI DUM N/A Duplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.7086 in18 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVSULFS637 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVSULFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMV9302HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9302HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.7086 in18 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9302HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9302HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9302HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »