Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9302WICRQUL | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMC9302WICRQUL | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 3MM9302WICRQUL | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MMC9302WICRQUL | N/A Quadruplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 460 lbf2030 N | N/A 980 lbf4360 N | N/A Ceramic |
N/A
|
| 3MM9302WI DUMFS637 | N/A Duplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.551 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 3MM9302WI DUL | N/A Duplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.551 in | N/A 25 º | N/A 510 lbf2280 N | N/A 980 lbf4360 N | N/A STEEL |
N/A
|
| 2MM9302WI DUM | N/A Duplex | N/A | N/A 1.102 in | N/A 0.276 in | N/A 0.551 in | N/A 15 º | N/A 530 lbf2370 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.7086 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVSUHFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVSULFS637 | N/A Single | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVSULFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVSUMFS934 | N/A Single | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVTULFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.8268 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMV9302HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.8268 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A STEEL |
N/A
|
| 2MMVC9302HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.7086 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 2MMVC9302HXVVDULFS637 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 2MMVC9302HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|
| 2MMVC9302HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 470 lbf2110 N | N/A 1030 lbf4560 N | N/A Ceramic |
N/A
|