Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 396 397 398 399 400 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
2MM217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MMC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MMC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
3MM217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
2MV217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MVC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MV217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
3MVC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
2MM217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MMC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MMC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
3MM217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
2MV217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MVC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MV217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
3MVC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
2MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
3MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
2MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MVC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
3MVC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
Unit of Measure
« 396 397 398 399 400 »