Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC217WICRSUM | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 2MM217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MMC217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MV217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MVC217WICRDUM | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 2MM217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MMC217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MV217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MVC217WICRTUM | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 2MM217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MMC217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MV217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MVC217WICRQUM | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|