COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 401 402 403 404 405 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRSUL N/A Single N/A N/A 5.906 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRDUL N/A Duplex N/A N/A 5.906 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRTUL N/A Triplex N/A N/A 5.906 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRQUL N/A Quadruplex N/A N/A 5.906 in N/A 1.102 in N/A 4.410 in N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 401 402 403 404 405 »