Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MMC217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MV217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MVC217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 3MV217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MVC217WICRQUL | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MMC217WICRTUX | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MMC217WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MMC217WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MMC217WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 17300 lbf76800 N | N/A 25500 lbf113000 N | N/A Ceramic |
N/A
|
| 3MM217WICRTUX | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MM217WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MM217WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MM217WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 3MM217WI SUL | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 19300 lbf85800 N | N/A 25500 lbf113000 N | N/A STEEL |
N/A
|
| 2MMC217WICRTUX | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MMC217WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MMC217WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MMC217WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MMC217WI DULFS934 | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 18200 lbf80700 N | N/A 26700 lbf118900 N | N/A Ceramic |
N/A
|
| 2MM217WICRTUX | N/A Triplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MM217WICRSUX | N/A Single | N/A | N/A 5.906 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MM217WICRQUX | N/A Quadruplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|
| 2MM217WICRDUX | N/A Duplex | N/A | N/A 5.906 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 20400 lbf90700 N | N/A 26700 lbf118900 N | N/A STEEL |
N/A
|