Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 401 402 403 404 405 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9318WICRTUH N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MM9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MMC9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MM9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MMC9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MV9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MVC9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MV9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MVC9318WICRQUH N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MM9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MMC9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MM9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MMC9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MV9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MVC9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MV9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MVC9318WICRSUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MM9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MMC9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MM9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MMC9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
2MV9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A
2MVC9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A
3MV9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A
3MVC9318WICRDUM N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A
Unit of Measure
« 401 402 403 404 405 »