COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 401 402 403 404 405 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC9318WICRTUH N/A Triplex N/A N/A 4.921 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9318WICRQUH N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9318WICRSUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MV9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9318WICRDUM N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 401 402 403 404 405 »