Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MM9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MMC9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MV9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MVC9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MV9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MVC9318WICRDUL | N/A Duplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MM9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMC9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MM9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MMC9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MV9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MVC9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MV9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MVC9318WICRTUL | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MM9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMC9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MM9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MMC9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MV9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MVC9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MV9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MVC9318WICRQUL | N/A Quadruplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MMC9318WICRTUX | N/A Triplex | N/A | N/A 4.921 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MMC9318WICRSUX | N/A Single | N/A | N/A 4.921 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|