COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 406 407 408 409 410 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9318WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9318WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9318WICRTUX N/A Triplex N/A N/A 4.921 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRSUX N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WI SUL N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WI DUL N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRTUX N/A Triplex N/A N/A 4.921 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRSUX N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WI DUL N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRTUX N/A Triplex N/A N/A 4.921 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRSUX N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRQUX N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRDUX N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI SUM N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI SUL N/A Single N/A N/A 4.921 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI QUM N/A Quadruplex N/A N/A 4.921 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI DULFS737 N/A Duplex N/A N/A 4.921 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRDUX N/A Duplex N/A N/A 4.9213 in N/A 0.7087 in N/A 1.4174 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRQUX N/A Quadruplex N/A N/A 4.9213 in N/A 0.7087 in N/A 2.8348 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRSUX N/A Single N/A N/A 4.9213 in N/A 0.7087 in N/A 0.7087 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRTUX N/A Triplex N/A N/A 4.9213 in N/A 0.7087 in N/A 2.1261 in N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 406 407 408 409 410 »