Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9318WICRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 2MVC9318WICRQUX | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 2MVC9318WICRSUX | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 2MVC9318WICRTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MV9318WICRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MV9318WICRQUX | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MV9318WICRSUX | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MV9318WICRTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 9270 lbf41200 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MVC9318WICRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MVC9318WICRQUX | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MVC9318WICRSUX | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MVC9318WICRTUX | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 2MM9318WICRDULFS737 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 9900 lbf44000 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMC9318WICRDUXFS633 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 2MMV9318HXCRDULFS737 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMV9318HXCRDULFS883 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 3MMV9318HXCRTULFS637 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.6299 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MMV9318HXCRTULFS737 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 3MMV9318HXCRTULFS883 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A STEEL |
N/A
|
| 2MMV9318HXCRDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.8897 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMV9318HXCRSULFS883 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A STEEL |
N/A
|
| 2MMVC9318HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.8897 in | N/A 15 º | N/A 8810 lbf39200 N | N/A 10100 lbf45000 N | N/A Ceramic |
N/A
|
| 3MMVC9318HXVVDULFS934 | N/A Duplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MMVC9318HXVVSULFS934 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|
| 3MMVC9318HXVVTULFS637 | N/A Triplex | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 8250 lbf36700 N | N/A 9540 lbf42400 N | N/A Ceramic |
N/A
|