Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HXCRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMV9118HXCRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMV9118HXCRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMV9118HXCRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMVC9118HXCRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 2MMVC9118HXCRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 2MMVC9118HXCRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 2MMVC99118WNDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MMV9118HXCRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXCRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXCRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXCRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMVC9118HXCRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXCRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXCRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXCRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MV9118WICRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MV9118WICRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MV9118WICRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MV9118WICRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MVC9118WICRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRQUX | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRSUX | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRTUX | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MM9118WICRDULFS545 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|