COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 406 407 408 409 410 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9118WICRDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MV9118WIPRLDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.8661 in22 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MV9118WIPRLSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MV9118WIPRLSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MV9118WIPRLTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MM9118WICRDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 2.8348 in72 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MM9118WICRDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MM9118WICRTUMFS637 N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WIPRLDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.8661 in22 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WIPRLDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WIPRLSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WIPRLSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MM9118WICR N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.8661 in22 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MM9118WICRDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXCRDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 2.5983 in66 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVDUHFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVDUMFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVDUXFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVQUHFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVQULFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVQUMFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVQUXFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVSUHFS934 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVSULFS934 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 406 407 408 409 410 »