COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 411 412 413 414 415 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9118HXVVSUMFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVSUXFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVTUHFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVTULFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVTUMFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9118HXVVTUXFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMV99118WNCRQUL N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.5748 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9118HXCRDULFS637 N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.5983 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVDUHFS934 N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVDULFS934 N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVDUMFS934 N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVDUXFS934 N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVQUHFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.8898 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVQULFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVQUMFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVQUXFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVSUHFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVSULFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVSUMFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVSUXFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVTUHFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVTULFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVTUMFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9118HXVVTUXFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99118WNDUL N/A Duplex N/A N/A 5.5118 in N/A 0.9449 in N/A 1.5748 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 411 412 413 414 415 »