Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9118HXVVDUHFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.5983 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVDUMFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVDUXFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVQULFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVSUHFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVSULFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVSUMFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVSUXFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVTUHFS934 | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 0.9449 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVTULFS934 | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVTUMFS934 | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMV9118HXVVTUXFS934 | N/A Triplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.8347 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMVC9118HXCRQUMFS637 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 2.5983 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVDUHFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVDUMFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVDUXFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 1.8898 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 3MMVC9118HXVVQULFS934 | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 3.7796 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|