COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 411 412 413 414 415 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9118HXVVQUMFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVQUXFS934 N/A Quadruplex N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVSUHFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 3.7796 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVSULFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVSUMFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVSUXFS934 N/A Single N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVTUHFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 0.9449 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVTULFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVTUMFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9118HXVVTUXFS934 N/A Triplex N/A N/A 5.5118 in N/A 0.9449 in N/A 2.8347 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9118WICRSUH N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9118WICRDUH N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 411 412 413 414 415 »