Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMC9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MM9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMC9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MV9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 3MV9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 2MVC9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRDUM | N/A Duplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MM9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMC9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MM9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMC9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MV9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 3MV9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 2MVC9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRTUM | N/A Triplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MM9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 2MMC9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MM9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 3MMC9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MV9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|
| 3MV9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 14800 lbf65800 N | N/A 16900 lbf75200 N | N/A STEEL |
N/A
|
| 2MVC9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 13800 lbf61320 N | N/A 17900 lbf79600 N | N/A Ceramic |
N/A
|
| 3MVC9118WICRQUM | N/A Quadruplex | N/A | N/A 5.512 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 13170 lbf58560 N | N/A 16900 lbf75200 N | N/A Ceramic |
N/A
|
| 2MM9118WICRSUL | N/A Single | N/A | N/A 5.512 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 15500 lbf68900 N | N/A 17900 lbf79600 N | N/A STEEL |
N/A
|