COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 416 417 418 419 420 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9118WICRSUL N/A Single N/A N/A 5.512 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9118WICRDUL N/A Duplex N/A N/A 5.512 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
3MV9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 14800 lbf65800 N N/A 16900 lbf75200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9118WICRTUL N/A Triplex N/A N/A 5.512 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9118WICRQUL N/A Quadruplex N/A N/A 5.512 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9118WICRQUL N/A Quadruplex N/A N/A 5.512 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 416 417 418 419 420 »